text.skipToContent text.skipToNavigation

Ref. No. : 430020  |  Cat. No. : FDH36TD016ED

Description:  FDH 160 Breaker Icu 80 kA/415VAC Ue 690VAC 3P 3trips - 16A LTMD

EAN: 5050096300206

Rated at 160A, the FD160 frame size is designed for use in both a DIN-rail environment with modular equipment and in industrial applications. It is supplied with IPXXB terminals suitable for direct connection of one or two conductors totalling up to 95 mm² and is available as a thermal-magnetic breaker(LT,ST). The FD160 bridges the gap between residential miniature circuit breakers and industrial moulded case circuit breakers.
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Moulded Case Circuit Breakers

Specifications

Series

Circuit breaker (complete breaker)

In (A)

16 A

Number of poles

3P

Trips

3 trips

Frame type

D frame (63A/160A)

Rating frame (A)

160 A

Short-circuit capacity (kA)

Hi-Break 80 kA

Trip Unit

Line protection (thermal) delayed

Measurements

130x81x85 mm

Ui (V)

750 V

Ir (A)

13-16 A

IEC 230VAC

100 kA

IEC 400VAC

80 kA

IEC 440VAC

65 kA

IEC 500VAC

36 kA

IEC 690VAC

10 kA

IEC 690VAC Icu

10 kA

IEC 690VAC Ics

5 kA

IEC 250VDC

65 kA

IEC 440VDC

65 kA

IEC 500VDC

65 kA

NEMA 240V

100 kA

NEMA 480V

50 kA

Im (A)

160 A

Classifications

ETIM 5.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection

ETIM 6.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection

ETIM 7.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection

Dimensions

Weight

1.050 kg

Package Information

Standard packing

1