text.skipToContent text.skipToNavigation

Ref. No. : 406363

Description:  2 From 3' Way Interlocking Frame 1/2, 4 Poles, Withdrawable, Rod

EAN:

Available for fixed and withdrawable circuit breakers these units enable the direct interlocking of either a '1 from 3' OR '2 from 3' configuration, utilising M-PACT circuit breakers. The interlocking mechanisms are connected by a specially designed cable or rod and any mix of current ratings / pole configurations can be accommodated. Possible cable lengths: 1.0 m, 1.6 m or 2.0 m (Longer lengths available on request).
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Air Circuit Breaker

Specifications

Series

Air Circuit Breaker

Range

Accessories

Type

2 from 3' way Interlocking

Poles

4

Type Of Installation

Withdrawable

Rod/Cable

Rod

Type of Accessory

Mechanical interlock facility

Pack

1

Classifications

ETIM 5.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection

ETIM 6.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection

ETIM 7.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection