Alternate Catalog No. : CLCS116
Ref. No. : 405769
Description: Cluster Contacts Frame 1, S (50kA):800-1600A, Per Pole 2
EAN:
These are the main isolating contacts which are fitted to the rear terminals on the moving portion of the withdrawable unit. As part of standard inspection and maintenance procedures, cluster contacts have been designed to be easily and quickly removed and replaced using universal cluster pliers.
View More
View Less
For more info visit:
industrialsolutions.uk.abb.com
Descriptors
Category |
Air Circuit Breaker |
Specifications
Series |
Spare & replacement parts |
Range |
Cluster Contacts |
Frame |
Size 1 |
Contacts |
S (50kA):800-1600A, Per Pole 2 |
Pack |
1 |
Classifications
ETIM 5.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 6.0 |
EC002498 - Accessories for low-voltage switch technology |
ETIM 7.0 |
EC002498 - Accessories for low-voltage switch technology |
Additional Documentation: Visit our Publication Library to find technical documentation, specifications, articles, promotional literature, 3D's,…