text.skipToContent text.skipToNavigation

Alternate Catalog No. : CC130

Ref. No. : 405426

Description:  Closing Coil (Cc) Range 110/130 V AC/DC

EAN: 5050096054260

The closing coil is an easy-to-fit, clip-on unit, with simple plug-in connectors. This permits either local or remote release of the spring charged closing mechanism by electrical operation. An additional anti-pumping safety feature also ensures that the electrical closing signal must be released before further closure is attempted, and a cut-off is instigated should a closing signal be maintained. Because each coil operates within a wide voltage range, the number of individually rated coils required is drastically reduced.
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Air Circuit Breaker

Specifications

Series

Air Circuit Breaker

Range

Accessories

Type

Closing coil (CC)

Range (V)

110/130 V

AC/DC

AC/DC

Type of Accessory

Electrical Accessories

Pack

1

Classifications

ETIM 5.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection

ETIM 6.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection

ETIM 7.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection