text.skipToContent text.skipToNavigation

Alternate Catalog No. : P9ACPBS201

Ref. No. : 188201

Description:  Rectangular inserts, For insert holders 30 x 50 mm, STOP

EAN: 8017018882018

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Serie P9 - Drukknoppen 22 mm

Specifications

Series

Accessories

Range

Rectangular Inserts

Group

For insert holders 30 x 50 mm

Symboles

STOP

Package (pcs)

5

Classifications

ETIM 5.0

EC000624 - Text plate for control circuit devices

ETIM 6.0

EC000624 - Text plate for control circuit devices

ETIM 7.0

EC000624 - Text plate for control circuit devices

Dimensions

Weight

0.001 kg