text.skipToContent text.skipToNavigation

Alternate Catalog No. : P9ARTBS

Ref. No. : 188000

Description:  Insert holders, Standard 30 x 50 mm, Background black/red, white text, Round satin chrome|Round plas

EAN: 8017018880007

Supplied with neutral insert engravable on both sides or transparent
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Serie P9 - Drukknoppen 22 mm

Specifications

Series

Accessories

Range

Insert Holders

Group

Standard 30 x 50 mm

Technical data

Background black/red, white text

Style

Round plastic
Round satin chrome

Package (pcs)

5

Classifications

ETIM 5.0

EC001032 - Text plate holder for control circuit devices

ETIM 6.0

EC001032 - Text plate holder for control circuit devices

ETIM 7.0

EC001032 - Text plate holder for control circuit devices

Dimensions

Weight

0.004 kg