text.skipToContent text.skipToNavigation

Alternate Catalog No. : P9ARBGN

Ref. No. : 187100

Description:  Caps for standard push-buttons, Round flush and recessed, Black

EAN: 8017018871005

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Serie P9 - Drukknoppen 22 mm

Specifications

Series

Accessories

Range

Caps For Standard Push-Buttons

Group

Neutral

Style

Round flush and recessed

Colour

Black

Package (pcs)

5

Classifications

ETIM 5.0

EC000011 - Control element/cover plate for domestic switching devices

ETIM 6.0

EC000011 - Control element/cover plate for domestic switching devices

ETIM 7.0

EC001072 - Hood/lens for circuit control devices

Dimensions

Weight

0.002 kg