text.skipToContent text.skipToNavigation

Alternate Catalog No. : P9PDMVD

Ref. No. : 187040

Description:  Full Voltage Power Supply, Multifunction, Standard Screw, 24V

EAN: 8017018870404

24V, BA9s 24V - 2W included
View More View Less
For more info visit:  midwestelectric.com

Descriptors

Category

Serie P9 - Drukknoppen 22 mm

Specifications

Series

Panel Mounting devices

Range

Power Supplies

Group

Multifunction full voltage

Style

Double-function push-button
Round metal
Round plastic
Square plastic

Package (pcs)

10

Classifications

ETIM 5.0

EC000401 - Lamp holder

ETIM 6.0

EC000401 - Lamp holder

ETIM 7

EC000204 - Lamp holder block for control circuit devices

Dimensions

Weight

0.030 kg