text.skipToContent text.skipToNavigation

Alternate Catalog No. : P9PRNVN

Ref. No. : 187024

Description:  Resistor Power Supply, Normal, Standard Screw, 220-250V

EAN: 8017018870244

BA9s 130V - 2W included
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Serie P9 - Drukknoppen 22 mm

Specifications

Series

Panel Mounting devices

Range

Power Supplies

Group

Resistor

Style

Double-function push-button
Round metal
Round plastic
Square plastic

Package (pcs)

10

Classifications

ETIM 5.0

EC000401 - Lamp holder

ETIM 6.0

EC000401 - Lamp holder

ETIM 7.0

EC000204 - Lamp holder block for control circuit devices

Dimensions

Weight

0.018 kg