text.skipToContent text.skipToNavigation

Alternate Catalog No. : P9XULDD0

Ref. No. : 185826

Description:  Pilot lights, Unibloc (complete pilot light), Full voltage AC/DC, Round plastic, Blue

EAN: 8017018858266

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Serie P9 - Drukknoppen 22 mm

Specifications

Series

Panel Mounting devices

Range

Pilot lights

Group

Unibloc (complete pilot light)

Technical data

Full voltage AC/DC

Style

Round plastic

Colour

Blue

Lens type

Diffused lens

Package (pcs)

10

Classifications

ETIM 5.0

EC000272 - Indicator light complete

ETIM 6.0

EC000272 - Indicator light complete

ETIM 7.0

EC000272 - Indicator light complete

Dimensions

Weight

0.022 kg