text.skipToContent text.skipToNavigation

Alternate Catalog No. : P9XRG

Ref. No. : 185771

Description:  Reset push-button, With symbols, Round plastic

EAN: 8017018857719

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Serie P9 - Drukknoppen 22 mm

Specifications

Series

Panel Mounting devices

Range

Reset Push-Button

Group

With symbols

Style

Round plastic

Package (pcs)

10

Classifications

ETIM 5.0

EC000221 - Front element for push button

ETIM 6.0

EC000221 - Front element for push button

ETIM 7.0

EC000221 - Front element for push button

Dimensions

Weight

0.040 kg