text.skipToContent text.skipToNavigation

Alternate Catalog No. : P9MPLGGD

Ref. No. : 184493

Description:  Illuminated push-buttons, Standard/momentary, Flush Cap, Diffused lens, Yellow, Round satin chrome

EAN: 8017018844931

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Serie P9 - Drukknoppen 22 mm

Specifications

Series

Panel Mounting devices

Range

Illuminated push button

Group

Standard/momentary

Style

Round satin chrome

Push-button type

Flush cap

Colour

Yellow

Lens type

Diffused lens

Illumination

Yes

Package (pcs)

10

Classifications

ETIM 5.0

EC000221 - Front element for push button

ETIM 6.0

EC000221 - Front element for push button

ETIM 7.0

EC000221 - Front element for push button

Dimensions

Weight

0.055 kg