Alternate Catalog No. : P9MSMI5N
Ref. No. : 184150
Description: Selector switches with knob, 2 positions, From right, I, Round satin chrome, Black
EAN: 8017018841503
Descriptors
|
Category |
Serie P9 - Drukknoppen 22 mm |
Specifications
|
Series |
Panel Mounting devices |
|
Range |
Selector Switches With Knob |
|
Positions |
2 positions |
|
Spring Return |
From right |
|
Function (more info: link to technical data) |
I |
|
Style |
Round satin chrome |
|
Colour |
Black |
|
Package (pcs) |
10 |
Classifications
|
ETIM 5.0 |
EC000222 - Front element for selector switch |
|
ETIM 6.0 |
EC000222 - Front element for selector switch |
|
ETIM 7.0 |
EC000222 - Front element for selector switch |
Dimensions
|
Weight |
0.065 kg |