text.skipToContent text.skipToNavigation

Alternate Catalog No. : CL25A310TJ

Ref. No. : 112343  |  Cat. No. : CL25A310TJ

Description:  CL25A310TJ Contactor 3-pole 110V 50Hz AC

EAN: 8017018123432

Series CL & RL, Three-pole contactor, Terminal: screw, Control Voltage (V): 110V 50Hz AC Max.oper.current AC1 (A):45 Admissible power 220V/230V (kW):7.5 Admissible power 380V/400V (kW):11
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Series CL - Contactor series for General Purpose application

Specifications

Series

Three-pole contactors from 9 to 105 A (AC3)

Control circuit

AC

Frequency Control Voltage: AC

60 Hz
50-60 Hz

Range

CL Contactors

Terminal type

Screw terminal

Non-inductive loads AC1

45 A

Electrical endurance: # operations AC3

2 x 106

Aux Contacts

1NO

Control Voltage: AC

110 V

Admissible power AC3 220V, 230V

7.5 kW

Admissible power AC3 380V, 400V

11 kW

Admissible power AC3 415V, 440V

11 kW

Admissible power AC3 500V

15 kW

Classifications

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7.0

EC000066 - Power contactor, AC switching