text.skipToContent text.skipToNavigation

Alternate Catalog No. : CL10A300M6

Ref. No. : 109753  |  Cat. No. : CL10A300M6

Description:  CL10A300M6 Contactor 3-pole 230V 50/60Hz

EAN: 8425095097537

Series CL & RL, Three-pole contactor, Terminal: screw, Control Voltage (V): 230 VAC Max.oper.current AC1 (A): 140 Max.oper.current AC3 (A): 105 Admissible power 220V/230V (kW): 30 Admissible power 380V/400V (kW): 55 Aux.contacts: -
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Series CL - Contactor series for General Purpose application

Specifications

Series

Three-pole contactors from 9 to 105 A (AC3)

Control circuit

AC

Frequency Control Voltage: AC

50-60 Hz

Terminal type

Double clamp terminal

Non-inductive loads AC1

140 A

Motors <= 440V, 3-phase 50/60Hz AC3

105 A

Electrical endurance: # operations AC3

1.5 x 106

Type

For contactors type CL - D

Control Voltage: AC

220-230 V

Admissible power AC3 220V, 230V

30 kW

Admissible power AC3 380V, 400V

55 kW

Admissible power AC3 415V, 440V

55 kW

Admissible power AC3 500V

65 kW

Package (pcs)

10

Classifications

ETIM 5.0

EC000066 - Power contactor, AC switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7.0

EC000066 - Power contactor, AC switching

Dimensions

Weight

1.440 kg