text.skipToContent text.skipToNavigation

Alternate Catalog No. : BTLF30C

Ref. No. : 104709  |  Cat. No. : BTLF30C

Description:  DELAY ON TIMER 0.1-30 SECONDS

EAN: 8425095047099

Serie CL & RL, Pneumatic timer, Poles: 1 NO EM, 1 NC EM Function: delay ON Time: 0,1-30s
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Series CL - Contactor series for General Purpose application

Specifications

Series

Accessories

Range

Pneumatic timer blocks

Aux Contacts

1NO+1NC

Type

Delayed ON

For use with

CL00 - CL10
RL4R -

Mounting

Frontal

Time

0.1 - 30 s

Contacts

1NO+1NC

Package (pcs)

10

Classifications

ETIM 5.0

EC002060 - Timer block

ETIM 6.0

EC002060 - Timer block

ETIM 7.0

EC002060 - Timer block

Dimensions

Weight

0.085 kg