text.skipToContent text.skipToNavigation

Alternate Catalog No. : LB1AN

Ref. No. : 104634  |  Cat. No. : LB1AN

Description:  COIL AC 230V

EAN: 8425095046344

  • Power circuit (AC): Up to 690V
  • Control circuit:
    Alternating current up to 690V AC
    Direct current up to 440V DC
  • Terminal numbering in accordance with EN50005 and EN 50012
  • Fixing by clipping onto 35mm DIN rail EN50022-35 or by screws
  • Degree of protection IP20
  • screws protected against accidental contact in accordance with VDE 0106
  • Three coil terminals
  • The types CL…E are also suitable for AC controls
  • Accessories:
    Mounting possibilities of front/side instantaneous auxiliary contact blocks, timed auxiliary contact blocks, mechanical latch, transient suppressor block and interface modules
  • Maximum number of auxiliary contacts: 4
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Series CL - Contactor series for General Purpose application

Specifications

Series

Accessories
Series CSC-contactors

Control circuit

AC

Frequency Control Voltage: AC

50-60 Hz

Range

Spare coil

Type

For contactors type CL - D

For use with

CL00 - CL25
CSCN12 - CSCN25

Control Voltage: AC

277 V

Package (pcs)

5

Classifications

ETIM 5.0

EC001043 - Coil for relay

ETIM 6.0

EC001043 - Coil for relay

ETIM 7.0

EC001043 - Coil for relay

Dimensions

Weight

0.063 kg