Alternate Catalog No. : GPA1HAB
Ref. No. : 101363 | Cat. No. : GPA1HAB
Description: OPERATING HANDLE EXT BLACK
EAN: 4538915013632
Used for distance mounting on a panel
View More
View Less
For more info visit:
industrialsolutions.uk.abb.com
Descriptors
Category |
Manual motor starter - SURION |
Specifications
Series |
Surion - Auxiliaries |
Range |
External handle operator |
For use with |
GPS1*H - . |
Type |
Standard (black) |
Pack |
1 |
Function, accessories |
Accessories |
Classifications
ETIM 5.0 |
EC000229 - Handle for power circuit breaker |
ETIM 6.0 |
EC000229 - Handle for power circuit breaker |
ETIM 7.0 |
EC002498 - Accessories for low-voltage switch technology |
Dimensions
Weight |
0.180 kg |
Additional Documentation: Visit our Publication Library to find technical documentation, specifications, articles, promotional literature, 3D's,…