Alternate Catalog No. : GPAC01FBA
Ref. No. : 101304 | Catalog No. : GPAC01FBA
Description: AUX.BLOCK INTER.MOUNT 1NC
EAN: 4538915013045
Maximum 2 auxiliary contact blocks per manual motor starter
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Manual motor starter - SURION |
Specifications
|
Series |
Surion - Auxiliaries |
|
Range |
Auxiliary contact blocks |
|
Group |
Frontal |
|
For use with |
GPS1 & GPS2 |
|
Type |
1 NC |
|
Pack |
5 |
|
Function, accessories |
Function |
Classifications
|
ETIM 5.0 |
EC000041 - Auxiliary contact block |
|
ETIM 6.0 |
EC000041 - Auxiliary contact block |
|
ETIM 7 |
EC000041 - Auxiliary contact block |
Dimensions
|
Weight |
0.040 kg |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.