Alternate Catalog No. : GPAC10FBA
Ref. No. : 101303 | Cat. No. : GPAC10FBA
Description: AUX.BLOCK INTER.MOUNT 1NO
EAN: 4538915013038
Maximum 2 auxiliary contact blocks per manual motor starter
View More
View Less
For more info visit:
industrialsolutions.uk.abb.com
Descriptors
Category |
Manual motor starter - SURION |
Specifications
Series |
Surion - Auxiliaries |
Range |
Auxiliary contact blocks |
Group |
Frontal |
For use with |
GPS1 & GPS2 |
Type |
1 NO |
Pack |
5 |
Function, accessories |
Function |
Classifications
ETIM 5.0 |
EC000041 - Auxiliary contact block |
ETIM 6.0 |
EC000041 - Auxiliary contact block |
ETIM 7.0 |
EC000041 - Auxiliary contact block |
Dimensions
Weight |
0.040 kg |
Additional Documentation: Visit our Publication Library to find technical documentation, specifications, articles, promotional literature, 3D's,…