text.skipToContent text.skipToNavigation

Alternate Catalog No. : GPS1BHAH

Ref. No. : 101241  |  Cat. No. : GPS1BHAH

Description:  MANUAL MOTOR STARTER T+M PROT. GPS1 2.5-4A HIGH BREAKING

EAN: 4538915012413

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Manual motor starter - SURION

Specifications

Series

Surion - GPS1B - Thermal and magnetic protection (Ie max 32A)

Trip class IEC 60947-4-1

Class 10

Rated power 3 phase motors at 220/230Vac Pn (kW)

0.55/0.75 kW

Rated power 3 phase motors at 400Vac Pn (kW)

1.5 kW

Rated power 3 phase motors at 440Vac Pn (kW)

1.1/1.5 kW

Rated power 3 phase motors at 500/525Vac Pn (kW)

1.5/2.2 kW

Rated power 3 phase motors at 660/690Vac Pn (kW)

2.2 kW

Rated current (A)

4 A

Capacity

GPS1BH - High breaking capacity

Thermal current setting range (A)

2.5 - 4 A

Instantaneous short-circuit release (A)

52 A

Rated ultimate short-circuit breaking cap 220/230V Icu kA

100 kA

Rated ultimate short-circuit breaking cap 400V Icu kA

100 kA

Rated ultimate short-circuit breaking cap 440V Icu kA

100 kA

Rated ultimate short-circuit breaking cap 500/525V Icu kA

100 kA

Rated ultimate short-circuit breaking cap 600V Icu kA

8 kA

Rated ultimate short-circuit breaking cap 690V Icu kA

8 kA

Rated service short-circuit breaking cap 220/230V Ics kA

100 kA

Rated service short-circuit breaking cap 400V Ics kA

100 kA

Rated service short-circuit breaking cap 440V Ics kA

100 kA

Rated service short-circuit breaking cap 500/525V Ics kA

100 kA

Rated service short-circuit breaking cap 600V Ics kA

6 kA

Rated service short-circuit breaking cap 690V Ics kA

6 kA

Pack

5

Classifications

ETIM 5.0

EC000074 - Motor protection circuit-breaker

ETIM 6.0

EC000074 - Motor protection circuit-breaker

ETIM 7.0

EC000074 - Motor protection circuit-breaker

Dimensions

Weight

0.360 kg