text.skipToContent text.skipToNavigation

Alternate Catalog No. : GPS1BSAM

Ref. No. : 101222  |  Cat. No. : GPS1BSAM

Description:  MANUAL MOTOR STARTER T+M PROT. GPS1 11-16A STAND.BREAKING

EAN: 4538915012222

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Manual motor starter - SURION

Specifications

Series

Surion - GPS1B - Thermal and magnetic protection (Ie max 32A)

Trip class IEC 60947-4-1

Class 10

Rated power 3 phase motors at 220/230Vac Pn (kW)

3.7/4 kW

Rated power 3 phase motors at 400Vac Pn (kW)

7.5 kW

Rated power 3 phase motors at 440Vac Pn (kW)

7.5 kW

Rated power 3 phase motors at 500/525Vac Pn (kW)

10 kW

Rated power 3 phase motors at 660/690Vac Pn (kW)

11 kW

Rated current (A)

16 A

Capacity

GPS1BS - Standard breaking capacity

Thermal current setting range (A)

11 - 16 A

Instantaneous short-circuit release (A)

208 A

Rated ultimate short-circuit breaking cap 220/230V Icu kA

100 kA

Rated ultimate short-circuit breaking cap 400V Icu kA

25 kA

Rated ultimate short-circuit breaking cap 440V Icu kA

35 kA

Rated ultimate short-circuit breaking cap 500/525V Icu kA

10 kA

Rated ultimate short-circuit breaking cap 600V Icu kA

4 kA

Rated ultimate short-circuit breaking cap 690V Icu kA

4 kA

Rated service short-circuit breaking cap 220/230V Ics kA

100 kA

Rated service short-circuit breaking cap 400V Ics kA

19 kA

Rated service short-circuit breaking cap 440V Ics kA

8 kA

Rated service short-circuit breaking cap 500/525V Ics kA

5 kA

Rated service short-circuit breaking cap 600V Ics kA

3 kA

Rated service short-circuit breaking cap 690V Ics kA

3 kA

Pack

5

Classifications

ETIM 5.0

EC000074 - Motor protection circuit-breaker

ETIM 6.0

EC000074 - Motor protection circuit-breaker

ETIM 7.0

EC000074 - Motor protection circuit-breaker

Dimensions

Weight

0.280 kg