text.skipToContent text.skipToNavigation

Alternate Catalog No. : MCRA022ATN

Ref. No. : 100024  |  Cat. No. : MCRA022ATN

Description:  Screw terminal, 2NO+2NC, 220-240V/50Hz|240-277V/60Hz AC (GE)

EAN: 8425095000247

  • Control circuit:
  • Alternating current up to 600V
  • Terminal numbering in accordance with EN 50011
  • Fixing system for rapid and simple mounting by claming onto standard 35mm DIN rail (EN 50022)
  • screw and push-on terminals protected against accidental contact in accordance with VDE 0106 T.100, VB94
  • Printed circuit version
  • Facility to mount instant or timed auxiliary contact blocks and voltage suppressor blocks
  • Degree of protection IP20 in accordance with EN60529
  • Conform to IEC/EN60947-1, EN/60947-5-1
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Series M - Auxiliary Contactors

Specifications

Series

Auxiliary minicontactors (Ith = 16A)

Control circuit

AC

Terminal

Screw terminal

Control Voltage: AC

240-277 V

Contacts acc. To EN 50011

2NO+2NC

Frequency Control Voltage: AC

50-60 Hz

Number of contacts

4

Utilisation category AC15

110/120V - 6A
220/240V - 6A
380/400V - 4A
415/440V - 4A
500V - 2.5A
660/690V - 1.5A

Utilisation category DC13

110V - 1.2A
220V - 0.6A
24V - 5A
440V - 0.25A
48V - 3.5A

Package (pcs)

20

Classifications

ETIM 5.0

EC000066 - Power contactor, AC switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7.0

EC000196 - Contactor relay

Dimensions

Weight

0.170 kg