text.skipToContent text.skipToNavigation

Catalog No. : PEHE5ATTS0250

Description:  GuardEon IEC CB PE250E 4P3,5T Thermal Mag for Line 250A

UPC:

Simple, smart, and secure
High current limiting for optimized selectivity
Versatile design with rotating nameplate
Field replaceable and upgradeable trip units
Full array of field installable accessories
Common internal accessories across all sizes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

GuardEon*

Specifications

Logo

GE

Series

Circuit breaker (complete breaker)

For Trip Unit- In (A)

250

Number of Poles

4

Trips

4 trips neutral 50% rated

Frame type

E frame

Rating frame (A)

250

Short-circuit capacity (kA)

Effective 36 kA

Trip Unit

Line protection (thermal magnetic)

Ui (V)

750

Country of Origin

USA

Electrical Standard

IEC

Ir min (A)

200

Ir max (A)

250

IEC 230VAC (kA)

65

IEC 250VDC (kA)

25

IEC 400VAC (kA)

36

IEC 440VAC (kA)

36

IEC 500VAC (kA)

30

IEC 500VDC (kA)

25

IEC 690VAC (kA)

22

IEC 690VAC Ics (kA)

17

IEC 690VAC Icu (kA)

22

Im min (A)

1250

Im max (A)

2500

Rated voltage min (V)

230

Rated voltage max (V)

690

Integrated earth fault protection

No

Type of electrical connection of main circuit

Bolt connection

Device construction

Complete device in housing

Suitable for DIN rail (top hat rail) mounting

No

Number of auxiliary contacts as normally closed contact

0

Number of auxiliary contacts as normally open contact

0

Number of auxiliary contacts as change-over contact

0

With switched-off indicator

Yes

With under voltage release

No

Position of connection for main current circuit

Front side

Type of control element

Toggle

Motor drive optional

Yes

Motor drive integrated

No

Ingress Protection(IP Rating)

IP65

Complete device with protection unit

Yes

DIN rail (top hat rail) mounting optional

Yes

Height (Inches)

6.69

Width (Inches)

5.51

Depth (Inches)

3.74

Classifications

ETIM 6.0

EC000228 - Power circuit-breaker for trafo/generator/installation protection

Approvals

CE - IEC

RoHS Indicator

Yes

Dimensions

Weight (lb)

4.41

Package Information

Standard packing

1

Package height (in)

6.25

Package width (in)

9.5

Package depth (in)

8

Package weight (lb)

4.63