text.skipToContent text.skipToNavigation

Cat. No. : FETCA1323

Description:  FE-Terminal Box clamp 1 cable 3 lugs Cu/Al 185mm

UPC:

GuardEon* breakers are designed to save space and time in mounting when compared to conventional switch gear. To achieve the same savings in the connecting process the GuardEon* line includes a series of lugs meeting the newest and highest standards in ease of connection and durability.
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

GuardEon*

Specifications

Logo

GE

Range

Connection / Mounting

Series

Accessories

Type of Accessory

Lugs

Number of Poles

3

Frame type

E frame

Classifications

ETIM 6.0

EC002498 - Accessories for low-voltage switch technology

Approvals

UL - cUL - CE - IEC

RoHS Indicator

Yes

Dimensions

Weight (kg)

0,25

Package Information

Standard packing

1

Package weight (kg)

0,567