text.skipToContent text.skipToNavigation

Cat. No. : FAS10R

Description:  FD/FE/FG-Aux.Contact 1NO right

UPC:

Mechanism operated types and Trip unit operated types.
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

GuardEon*

Specifications

Logo

GE

Range

Internal accessories

Series

Accessories

Type of Accessory

Auxiliary Contacts

Frame type

D frame - E frame - G frame

Number of contacts as change-over contact

0

Number of contacts as normally open contact

1

Number of contacts as normally closed contact

0

Rated operation current Ie at AC-15, 230 V

3

Type of electric connection

Screw connection

Model

Integrable

Mounting method

Front fastening

Classifications

ETIM 6.0

EC000041 - Auxiliary contact block

Approvals

UL - cUL - CE - IEC

RoHS Indicator

Yes

Dimensions

Weight (kg)

0,009

Package Information

Standard packing

1

Package height (mm)

30

Package width (mm)

25

Package depth (mm)

10

Package weight (kg)

0,011