Cat. No. : FAPPS
Description: FD/FE/FG-Plug in Auxiliary disconnects side mounted 10 poles
UPC:
The GuardEon* plug-in version allows quick, safe and easy interchange of breakers. It is made up of a "standard" fixed-front-connection breaker, a set of plugs, a trip mechanism fitted to the breaker and a Monoblock base into which the breaker is plugged. When the breaker is removed from the plug-in base it trips automatically (main contacts open) before the plug-in contact in the base are disconnected.
The breaker can be operated (closed and opened) when removed from the plug-in base. On attempted insertion of a breaker in the "ON" position into the plug-in base, the GuardEon* breaker trips before the plug-in contacts in the base are connected.
The GuardEon* plug-in version is available for:
- PD frame sizes (maximum 125 Amps)
- PE frame sizes (maximum 250 Amps)
- PG frame sizes (maximum 630 Amps)
PD and PE frame sizes equipped with "bottom mounted RCD unit" can also be transformed into the plug-in version. The mobile part of the plug-in version remains the same (plugs and trip mechanism do not change). The fixed plug-in base is of a different, elongated type and has a separate catalogue number.
Descriptors
|
Category |
GuardEon* |
Specifications
|
Logo |
GE |
|
Range |
Internal accessories |
|
Series |
Accessories |
|
Type of Accessory |
Plug in parts |
|
Frame type |
D frame - E frame - G frame |
|
Rebuilding from fix to plug-in |
Yes |
|
Rebuilding from plug-in to fix |
No |
|
Height (mm) |
82,2 |
|
Width (mm) |
20,2 |
|
Depth (mm) |
84 |
Classifications
|
ETIM 6.0 |
EC002049 - Modification set for power circuit breaker |
|
Approvals |
UL - cUL - CE - IEC |
|
RoHS Indicator |
Yes |
Dimensions
|
Weight (kg) |
0,3 |
Package Information
|
Standard packing |
1 |
|
Package height (mm) |
40 |
|
Package width (mm) |
50 |
|
Package depth (mm) |
100 |
|
Package weight (kg) |
0,3 |