text.skipToContent text.skipToNavigation

Ref. No. : 294525  |  Cat. No. : SH5V.22A8F

Description:  Screw terminal, 2N/O+2N/C, 60V/50Hz AC (AEG)

EAN: 4022903945253

Description:
  • Control circuit:
    Alternating current up to 690V
  • Terminal numbering in accordance with EN 50005 and EN 50011
  • Fixing system for rapid and simple mounting onto standard 35mm DIN-rail (EN 50022)
  • Terminals protected against accidental contact in accordance with VDE 0106 T.100, VBG4
  • Three coils terminals
  • Facility to mount side and/or front instantaneous contact blocks, timed auxiliary contacts, mechanical latch, voltage suppressor blocks and interface modules
  • Degree of protection IP20 in accordance with EN60529
  • Conform to IEC/EN60947-1, IEC/EN60947-5-1
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Series RL - Auxiliary Contactors

Specifications

Series

Auxiliary contactors (lth = 20A)

Control circuit

AC

Frequency Control Voltage: AC

50 Hz

Terminal

Screw terminal

Number of contacts

4

Contacts

2NO+2NC

Utilisation category AC15

120V - 10A
230/220V - 10A
400/380V - 6A
440/415V - 5A
500V - 4A
690/660 - 2A

Utilisation category DC13

110V - 2A
220V - 0.7A
24V - 6A
440V - 0.35A
48V - 4A

Package (pcs)

20

Classifications

ETIM 5.0

EC002060 - Timer block

ETIM 6.0

EC002060 - Timer block

ETIM 7

EC002060 - Timer block

Dimensions

Weight

0.280 kg