text.skipToContent text.skipToNavigation

Ref. No. : 187885  |  Cat. No. : BA9S12LB

Description:  Bulbs BA9s, Multi led (Vn AC/DC +- 10%), 12 Vn, White

EAN: 8017018878851

Description:
Can be used for style: round metal, round plastic and square plastic
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Serie P9 - Drukknoppen 22 mm

Specifications

Series

Accessories

Range

Bulbs BA9s

Group

Multi led (Vn AC/DC +- 10%)

Technical Data

12 Vn

Colour

White

Classifications

ETIM 5.0

EC000399 - Indication- and signalling lamp

ETIM 6.0

EC000399 - Indication- and signalling lamp

ETIM 7

EC000399 - Indication- and signalling lamp

Dimensions

Weight

0.005 kg