text.skipToContent text.skipToNavigation

Ref. No. : 113243  |  Cat. No. : CSC30A310U

Description:  Contactors capacitors switching 30kVAr at 400V contr. Circ. 380-400V/50Hz|440V/60Hz, 1NO

EAN: 8425095132436

Description:
  • "CSC" contactors incorporate a frontal block with three early-make auxiliary together with 6 quick discharge resistances (two per phase) through which the capacitors are switching to the network, reducing the current peak. Once the resistances have damped the current peak, the main contact short-circuits the resistances, carrying the uninterrupted current. A few milliseconds later the early-make auxiliary contact drops the guarantee that all current flows through the main contacts.
  • Storage temperature: -50°C…+80°C
  • Operation temperature: -25°C…+55°C (without derating)
  • Altitude to 3000m: nominal values
  • Mounting positions: vertical mounting +-90° w/o C
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Series CSCN - Contactors designed for capacitor switching application

Specifications

Range

Contactor with built-in resistance to switch three phase capacitor banks

Control circuit

AC

Frequency Coil voltages: alternating current

50 Hz / 60 Hz

Fuse: gI-gG

63 A

Ambient temperature: <= 55°C 230V-240V

20 kVAr

Ambient temperature: <= 55°C 400V

30 kVAr

Ambient temperature: <= 55°C 415V

31 kVAr

Ambient temperature: <= 55°C 500V

38 kVAr

Ambient temperature: <= 55°C 660V-690V

35 kVAr

Ambient temperature: <= 70°C 230V-240V

16 kVAr

Ambient temperature: <= 70°C 400V

22 kVAr

Ambient temperature: <= 70°C 415V

23 kVAr

Ambient temperature: <= 70°C 500V

27 kVAr

Ambient temperature: <= 70°C 660V-690V

25 kVAr

Series

Series CSC-contactors

Classifications

ETIM 5.0

EC001079 - Capacitor contactor

ETIM 6.0

EC001079 - Capacitor contactor

ETIM 7

EC001079 - Capacitor contactor

Dimensions

Weight

0.646 kg