- Home
- LV Distribution Boards
- System Enclosures
System Enclosures
products match your selections
Display
per page
Page
of
| Image | Ref. No. | Cat. No. | Description |
|---|
Enclosure type
Enclosure type–
Family Name
Family Name–
Total Insulation
Total Insulation–
Raw materials
Raw materials–
Ambient conditions
Ambient conditions–
Installation
Installation–
IP
IP–
Product/Accessory
Product/Accessory–
Product/Accessory functionality
Product/Accessory functionality–
- ... +
Door/Cover
Door/Cover–
Door/Cover- plain/glazed
Door/Cover- plain/glazed–
Metric size
Metric size–
Standards
Standards–
Approvals
Approvals–
Type
Type–
IK
IK–
Diameter
Diameter–
Inner height
Inner height–
Inner width
Inner width–
Number of modules
Number of modules–
Kind of pre-assembled units
Kind of pre-assembled units–
- ... +
Kind of closing system
Kind of closing system–
Nominal current
Nominal current–
- ... +
Number of poles
Number of poles–
Screws/Hinges/Bolts
Screws/Hinges/Bolts–
Colour
Colour–
Height
Height–
Height
Height–
- ... +
Width
Width–
- ... +
Width
Width–
Depth
Depth–
- ... +
You can compare up to 4 products.