- Home
- Industrial Circuit Breakers
- Loadbreak Disconnector
Loadbreak Disconnector
products match your selections
Display
per page
Page
of
| Image | Ref. No. | Cat. No. | Description |
|---|
Series
Series–
- ... +
Range
Range–
- ... +
Conventional enclosed thermal current Ithe = Ith
Conventional enclosed thermal current Ithe = Ith–
- ... +
Number of poles
Number of poles–
For Type
For Type–
- ... +
Type of fuse
Type of fuse–
Detail
Detail–
- ... +
Type of disconnector
Type of disconnector–
Contact position indication
Contact position indication–
Mounting
Mounting–
Type of Dilos/Fulos
Type of Dilos/Fulos–
Max Voltage rating ac
Max Voltage rating ac–
You can compare up to 4 products.