- Home
- Modular DIN-rail devices
- Busbars
Busbars
products match your selections
Display
per page
Page
of
| Image | Ref. No. | Cat. No. | Description |
|---|
Series
Series–
Type
Type–
- ... +
Creepage resistance
Creepage resistance–
Range
Range–
- ... +
Group
Group–
- ... +
Supply/distribution
Supply/distribution–
- ... +
Poles
Poles–
Diameter
Diameter–
Number of mod = length
Number of mod = length–
- ... +
Load value Ith side mounting (A)
Load value Ith side mounting (A)–
- ... +
Section (mm²)
Section (mm²)–
You can compare up to 4 products.