text.skipToContent text.skipToNavigation

Ref. No. : 674607

Description:  Miniature circuit breaker G60 1P 25A C GE Redline

EAN: 5413656746072

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

MCB DIN-rail

Family

Circuit protection

Specifications

In (A)

25

Number of Poles

1P

Number of modules

1

Curve Type

C (5-10 In)

Group

Redline

Range

Commercial - Industrial
Residential

Switch

G60 : 6kA

Connections- Top

Screw

Connections- Bottom

Screw

Standards

10-25kA industrial EN 60947-2
6kA domestic EN 89898

AC/DC

AC

Logo

GE Redline

Rated voltage

240 V / 415 V

Short-circuit capacity (kA)

6

Selectivity class

3

Terminal capacity max (mm²)

25-35 mm²

Electrical service life

20000/10000

Minimum operating voltage Ubmin (V)

12 V

Terminal capacity min (mm²)

0.75 / 1 mm²

Tropicalisation

95%RH at 55°C

Classifications

Approvals

CE
KEMA

ETIM 5.0

EC000042 - Miniature circuit breaker (MCB)

ETIM 6.0

EC000042 - Miniature circuit breaker (MCB)

ETIM 7.0

EC000042 - Miniature circuit breaker (MCB)

Dimensions

Weight

0.120 kg

Package Information

Standard packing

12

Operating Performance

Operating temperature

-25°C / 55°C