Alternate Catalog No. : CA H
Ref. No. : 672567 | Cat. No. : CA H
Description: Auxiliary Contact CA H
EAN: 5413656725671
Descriptors
|
Category |
Add-on devices and accessories |
Specifications
|
Series |
Auxiliaries for automatic switches |
|
Range |
Auxiliary - Series CA |
|
Function |
Auxiliary |
|
Rated current In |
5 A |
|
Number of modules |
1/2 |
|
Standards |
CE |
|
Electrical service life |
10000 |
|
Minimum operating voltage Ubmin (V) |
24 V |
|
Contact combination |
1 interchangeable contact |
|
Terminal capacity (mm²) |
2.5 mm² |
|
Electrical endurance (ms) |
10000 |
Classifications
|
Approvals |
CEBEC |
|
ETIM 5.0 |
EC000041 - Auxiliary contact block |
|
ETIM 6.0 |
EC000041 - Auxiliary contact block |
|
ETIM 7.0 |
EC000041 - Auxiliary contact block |
Dimensions
|
Weight |
0.070 kg |
Package Information
|
Standard packing |
1 |