Ref. No. : 671546 | Cat. No. : Hti104C080
Description: Miniature circuit breaker Serie Hti 4P 80A C GE
EAN: 5413656715467
Descriptors
|
Category |
MCB DIN-rail |
|
Family |
Circuit protection |
Specifications
|
In (A) |
80 |
|
Number of Poles |
4P |
|
Number of modules |
6 |
|
Curve Type |
C (5-10 In) |
|
Group |
Serie Hti (80-100-125A) |
|
Range |
Commercial - Industrial |
|
Switch |
Hti : 10-15kA |
|
Connections- Top |
Screw |
|
Connections- Bottom |
Screw |
|
Standards |
10-15kA industrial BS EN 60947-2 |
|
AC/DC |
AC |
|
Logo |
GE |
|
Rated voltage |
240 V / 415 V |
|
Short-circuit capacity (kA) |
10-15 |
|
Terminal capacity max (mm²) |
70 mm² |
|
Electrical service life |
10000/4000 |
|
Minimum operating voltage Ubmin (V) |
12 V |
|
Terminal capacity min (mm²) |
0.75 / 1 mm² |
|
Tropicalisation |
95%RH at 55°C |
Classifications
|
Approvals |
CE |
|
ETIM 5.0 |
EC000042 - Miniature circuit breaker (MCB) |
|
ETIM 6.0 |
EC000042 - Miniature circuit breaker (MCB) |
|
ETIM 7.0 |
EC000042 - Miniature circuit breaker (MCB) |
Dimensions
|
Weight |
0.500 kg |
Package Information
|
Standard packing |
1 |
Operating Performance
|
Operating temperature |
-25°C / 55°C |