text.skipToContent text.skipToNavigation

Alternate Catalog No. : P9ACGSLL

Ref. No. : 187836  |  Cat. No. : P9ACGSLL

Description:  LENSES, ILLUMINATED SELECTOR SWITCHES, KNOB, BLUE

EAN: 8017018878363

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Serie P9 - Drukknoppen 22 mm

Specifications

Series

Accessories

Range

Lenses

Group

Illuminated selector switches

Technical Data

Knob

Style

Rear of panel devices

Colour

Blue

Package (pcs)

5

Classifications

ETIM 5.0

EC000223 - Front element for indicator light

ETIM 6.0

EC000223 - Front element for indicator light

ETIM 7.0

EC001072 - Hood/lens for circuit control devices

Dimensions

Weight

0.002 kg