Alternate Catalog No. : P9XLRD
Ref. No. : 185791 | Cat. No. : P9XLRD
Description: STANDARD PILOT LIGHT, ROUND PLASTIC, RED, DIFFUSED, PANEL
EAN: 8017018857917
For more info visit:
industrialsolutions.uk.abb.com
Descriptors
|
Category |
Serie P9 - Drukknoppen 22 mm |
Specifications
|
Series |
Panel Mounting devices |
|
Range |
Pilot lights |
|
Group |
Standard |
|
Style |
Round plastic |
|
Colour |
Red |
|
Lens Type |
Diffused lens (for filament bulb) |
|
Package (pcs) |
10 |
Classifications
|
ETIM 5.0 |
EC000223 - Front element for indicator light |
|
ETIM 6.0 |
EC000223 - Front element for indicator light |
|
ETIM 7.0 |
EC000223 - Front element for indicator light |
Dimensions
|
Weight |
0.030 kg |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.