text.skipToContent text.skipToNavigation

Alternate Catalog No. : P9XSMX0N

Ref. No. : 185330  |  Cat. No. : P9XSMX0N

Description:  SELECTOR SWITCH/KNOB, ROUND PLASTIC, 4 POS, FIXED, BLACK, PANEL

EAN: 8017018853308

For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Serie P9 - Drukknoppen 22 mm

Specifications

Series

Panel Mounting devices

Range

Selector Switches With Knob

Positions

4 positions

Spring Return

Fixed

Function (more info: link to technical data)

X

Style

Round plastic

Colour

Black

Package (pcs)

10

Classifications

ETIM 5.0

EC000222 - Front element for selector switch

ETIM 6.0

EC000222 - Front element for selector switch

ETIM 7.0

EC000222 - Front element for selector switch

Dimensions

Weight

0.035 kg