text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZRA 225 10

Catalog No. : ZRA22510

Description:  14 GAUGE SLOTTED ANGLE METAL FRAMIN

CUP: 785991008968

Channel, Heavy-Duty Slotted Right Angle, 14 Gauge, 2-3/8 Inch x 1-5/8 Inch, Length 10 Feet, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

14 Gauge

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

2-3/8 in

Depth

1-5/8 in