text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZBK 6061

n° de catalogue : ZBK6061

Description:  LAYIN TRANS SPADE CONN 1/0-100 12HL

CUP: 783786760268

Cosse ouverte à plage de connexion pour transformateurs aluminium. Calibre des conducteurs 1/0-1000. 12 sorties. Longueur 12 pouces.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Slide-Out Keeper Minimizes the Hassle and Hazards of having to Force Cables into the Closed Cable Ports found on Conventional Mechanical Connectors - You Save Time and Money
  • Easy Transformer Change Out Connector can be Unbolted from the Spade without the Need to Disconnect the Service Conductors
  • Made from Aluminum for High Strength and High Conductivity
  • Dual-Rated for Use with Aluminum and Copper Cable
  • Wide Cable Range Provides Connections for Cables Ranging from 1/0 to 1000 kcmil
  • RUS Accepted

Descripteurs

Catégorie

Connecteurs électriques distribution souterraine

Caractéristiques spéciales

Slide-out Keeper minimizes the hassle and hazards of having to force cables into the closed cable ports found on conventional mechanical connectors - you save time and money. Easy transformer change out connector can be unbolted from the spade without the need to disconnect the service conductors. Made from Aluminum for high strength and high conductivity. Dual rated for use with aluminum and copper.

Application

Compact Zeebar design halves cantilever stress and doubles cable capacity.

Spécifications

Connexion

Mécanique

Calibre de conducteur

1/0 à 2000 kcmil

Nombre de conducteurs

12

Matériau

Aluminium

Isolation

non isolee

Classifications

Marque de produit

Homac

Standard

RUS Accepté

Dimensions

Grosseur

10.377 inches

Conformité et certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/outils d'aide

Dessin de vente

Cliquez ici