text.skipToContent text.skipToNavigation

Catalog No. : XAW224HDGC

Description:  SUPPORT AILE

CUP: 616013130872

Fabriqué ou assemblé au Canada.

Raccord en acier galvanisé par trempage à chaud. Longueur 5-7/16 pouces, hauteur 3-7/8 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

5-7/16 in

Height

3-7/8 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized