text.skipToContent text.skipToNavigation

Catalog No. : WAXB-L-5

Description:  AL WELD SUBSTA BUS SUPPRT SINGL RNG

CUP: 783786758821

Aluminum Welded Substation Bus Support (Single Ring - Rigid or Slip Fit) - Pipe to Bolt Circle - 3 inch Pipe to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant