text.skipToContent text.skipToNavigation

Catalog No. : VAMT-23S.50

Description:  CONDUIT HDUTY PA6 NW23 GRY 50M

CUP: 786210177045

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW23

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant