text.skipToContent text.skipToNavigation

Catalog No. : USL516-75

Description:  CON EXT FLEX ACIER .360PO X 75M

CUP: 786209993540

Conduit flexible étanche en acier. Rayon de courbure interne 1,25 pouce. Longueur de 75 mètres.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Typical Uses Include Modular Office Partitions, Showcase Lighting, Range Tops and Other Appliances

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Standard

UL E53253

Dimensions

Trade Size

0.290 in

Length

75 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

Other

Outer diameter

12.37 mm

Inner diameter

7.54 mm

Material

Steel

Sheathing material 2nd coating (exterior)

Not sheathed

Bending radius, static

31.75 mm

Colour

Metallic

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here