text.skipToContent text.skipToNavigation

Catalog No. : TYPEA75-175

Description:  3/4INCH TYPE A LT CONDUIT 175 FEET

CUP: 786210976723

3/4 Inch Non-metallic Orange Type A Liquidtight Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Smooth, seamless inner core of flexible PVC that is bonded to a coursing of flexible PVC. Between these layers is a woven nylon mesh molded for reinforcement.
  • Sunlight resistant
  • Meets NEC, article 351, part "B" (ANSI/NFPA-70) for flexible liquidtight non-metallic conduit.

Descriptors

Category

Electrical conduit

Special Features

No Metal Core to Fatigue from Flexing or Vibration

Application

Ideally Suited for Continuous Flexing Applications or Vibration

Specifications

Material

PVC

Color

Orange

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E95745

Dimensions

Trade Size

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
ETIM EC001177 Protective plastic hose

Nominal size in inch

3/4 inch

Sheathing material

Other

UV resistant

Y

Flexibility

Flexible

Colour

Orange

Approved according to CSA

Y