text.skipToContent text.skipToNavigation

n° de catalogue : TY600-120X-L

Description:  550N UV CABLE TIE 610MM DIS

CUP: 5415022524451

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Attaches pour câbles

Caractéristiques spéciales

The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool

Spécifications

Matériau

Nylon/Polyamide 6.6 UV Resistant

Couleur

Noir

Mécanisme de blocage

Cliquet en plastique

Traction de la bouble

1200 newtons , 270 pounds

Classifications

Standard

UL E49405

Dimensions

Largeur

12.4mm , 0.488 in

Longueur

730 mm , 28.74 in

Épaisseur

1.9 mm , 0.075 in

Diamètre du faisceau

9 to 216 mm , 0.354 to 8.504 in

Conformité et certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant