Catalog No. : TY225-50-100
Description: CBL TIE 50LB 9IN NATURAL NYLON
CUP: 5414363061342
Descriptors
Category |
Cable ties |
Special Features |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Lock Mechanism |
Plastic Pawl |
Tensile Strength |
222 newtons , 50 pounds |
Classifications
Standard |
UL E49405 |
Dimensions
Width |
4.7mm , 0.185 in |
Length |
188 mm , 7.402 in |
Thickness |
1.2 mm , 0.047 in |
Bundle Diameter |
3.17 to 44 mm , 0.125 to 1.732 in |