text.skipToContent text.skipToNavigation

n° de catalogue : TY200-40-M

Description:  180N NAT CABLE TIE 203MM OEM

CUP: 5415022524208

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Attaches pour câbles

Caractéristiques spéciales

The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool

Spécifications

Matériau

Nylon/Polyamide 6.6 UV Resistant

Couleur

Noir

Mécanisme de blocage

Cliquet en plastique

Traction de la bouble

180 newtons , 40 pounds

Classifications

Standard

UL E49405

Dimensions

Largeur

3.6mm , 0.142 in

Longueur

143 mm , 5.63 in

Épaisseur

1.2 mm , 0.047 in

Diamètre du faisceau

1.5 to 32 mm , 0.059 to 1.26 in

Conformité et certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant