n° de catalogue : TY200-120-D
Description: 550N NAT CABLE TIE 220MM OEM
CUP: 5415022524246
Descripteurs
|
Catégorie |
Attaches pour câbles |
|
Caractéristiques spéciales |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Spécifications
|
Matériau |
Nylon/Polyamide 6.6 UV Resistant |
|
Couleur |
Noir |
|
Mécanisme de blocage |
Cliquet en plastique |
|
Traction de la bouble |
80 newtons , 18 pounds |
Classifications
|
Standard |
UL E49405 |
Dimensions
|
Largeur |
2.5mm , 0.098 in |
|
Longueur |
150 mm , 5.905 in |
|
Épaisseur |
1.1 mm , 0.043 in |
|
Diamètre du faisceau |
3 to 36.5 mm , 0.118 to 1.437 in |